text.skipToContent text.skipToNavigation

PYREX® 15 mL Conical Centrifuge Tube with White Graduations and Standard Taper Pennyhead Stopper

Product Number8084-15

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


These 15 mL PYREX® conical centrifuge tubes have white enamel graduations and are graduated upward from the tip in 0.1 mL divisions. The No. 13 Standard Taper pennyhead stopper is solid glass.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences France Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: bfb9e289-c8c9-4895-ba6c-5220c0aff635

Details
Product Number   8084-15
Qty./Pk   12 / Pk  
Qty./Cs   12 / Cs  
Brand   PYREX®  
Capacity   15 mL  
Tube Style   Centrifuge  
Tube Shape   Cylindrical  
Bottom Style   Conical  
Top Style   Standard Taper Stopper  
Graduations   Yes  
Graduation Interval   0.1 mL  
Cap Style   No cap  
Stopper Style   Pennyhead glass  
Standard Taper Stopper No.   13  
Sterile   No  
Self Standing   No  
O.D.   17  
Length   139 mm (approx.)  
Feature   Reusable  
Graduation Range   0.1 - 15 mL  
Specifications Documents