text.skipToContent text.skipToNavigation

PYREX® 40 mL Heavy Duty Conical Centrifuge Tubes with White Graduations, Screw Cap

Product Number8142-40

E-mail

(This is the suggested replacement for 8124-40)


These heavy duty 40 mL PYREX® conical centrifuge tubes are made with increased wall thickness for greater mechanical strength. In order to conform to outside diameter and overall length limitations imposed by centrifuge rotors and supports, it has been necessary to reduce the capacity of these heavy duty tubes. The 40 mL tube is graduated with durable white enamel in 0.5 mL divisions to 10 mL, and from 10 to 40 mL in 1 mL divisions. The phenolic 24-400 GPI threaded screw cap is fabricated of a resin which is specially formulated to resist the effects of temperature and steam. For replacement caps, see No. 9999.


Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   8142-40
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   40 mL  
Tube Style   Centrifuge  
Tube Shape   Cylindrical  
Bottom Style   Conical  
Top Style   Threaded  
Graduations   Yes  
Cap Style   Rubber liner  
Cap Material   Phenolic  
Thread Finish   24  
Cap Color   Black  
Stopper Style   No stopper  
Sterile   No  
Self Standing   No  
O.D.   28  
Length   147 mm (approx.)  
Feature   Reusable  
Specifications Documents