text.skipToContent text.skipToNavigation

Corning® 96-well Black/Clear and White/Clear Bottom Polystyrene Microplates

E-mail

  • Bottoms are 60% thinner than conventional polystyrene microplates, resulting in lower background fluorescence and enabling readings down to 340 nm.
  • Opaque walls prevent well-to-well cross-talk.
  • Optically clear flat bottom permits direct microscopic viewing.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
3340 Corning® CellBIND® 96-well Flat Clear Bottom Black Polystyrene Microplates, with Lid, Sterile   5 / Pk     50 / Cs     Corning®   N/A per case
3601 Corning® 96孔黑色/透明平底聚苯乙烯微孔板,高结合力,25/袋,不带盖,非灭菌 N/A per case
3603 Corning® 96孔透明平底黑色聚苯乙烯微孔板,经TC处理,独立包装,带盖,无菌 N/A per case
3604 Corning® 96-well White/Clear Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
3610 Corning® 96-well Flat Clear Bottom White Polystyrene TC-treated Microplates, Individually Wrapped, with Lid, Sterile   1 / Pk     48 / Cs     Corning®   N/A per case
3614 Corning® 96-well Special Optics Flat Clear Bottom Black Polystyrene TC-treated Microplates, 25 per Bag, without Lid, Sterile   25 / Pk     100 / Cs     Corning®   N/A per case
3615 Corning® 96-well Black Special Optics w/Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, No Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
3631 Corning® 96-well Black/Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
3632 Corning® 96-well White/Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
3651 Corning® 96-well Black/Clear Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
3809 Corning® 96 well Clear Flat Bottom CellBIND® Treated Polystyrene Microplate, with Lid, Sterile, 100/case   20 / Pk     100 / Cs     Corning®   N/A per case
Contact Customer Service
3842 Corning® 96-well Flat Clear Bottom Black Polystyrene Poly-D-Lysine Coated Microplates, 20 per Bag, with Lid, Aseptically Manufactured   20 / Pk     100 / Cs     Corning®   N/A per case
3843 Corning® 96-well Flat Clear Bottom White Polystyrene Poly-D-Lysine Coated Microplates, 20 per Bag, with Lid, Aseptically Manufactured   20 / Pk     100 / Cs     Corning®   N/A per case
3880 Corning® 96-well Half Area Black/Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
3881 Corning® 96-well Half Area Black/Clear Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
3882 Corning® 96 Half Area Well Flat Clear Bottom Black Polystyrene TC-treated Microplates, 20 per Bag, with Lid   20 / Pk     100 / Cs     Corning®   N/A per case
3883 Corning® 96-well Half Area White/Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
3884 Corning® 96孔半量白色/透明平底聚苯乙烯NBS微孔板,25/袋,不带盖,非灭菌 N/A per case
3885 Corning® 96 Half Area Well Flat Clear Bottom White Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile   20 / Pk     100 / Cs     Corning®   N/A per case
3886 Corning® 96 Half Area Well Flat Clear Bottom White Polystyrene TC-treated Microplates, 25 per Bag, without Lid, Sterile   25 / Pk     100 / Cs     Corning®   N/A per case
3887A Corning® 96 Half Area Well Flat Clear Bottom Black Polystyrene TC-treated Microplates, 25 per Bag, without Lid, Sterile   25 / Pk     100 / Cs     Corning®   N/A per case
3903 Corning® 96-well Flat Clear Bottom White Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile   20 / Pk     100 / Cs     Corning®   N/A per case
3904 Corning® 96-well Flat Clear Bottom Black Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile   20 / Pk     100 / Cs     Corning®   N/A per case
3904BC Corning® 96-well Flat Clear Bottom Black Polystyrene TC-treated Microplates, with Generic Bar codes, 20 per Bag, with Lid, Sterile   20 / Pk     100 / Cs     Corning®   N/A per case
4594 Corning® 96 well Clear with Flat Bottom Fibronectin Coated Polystyrene Microplate, with Lid, 100/case   20 / Pk     100 / Cs     Corning®   N/A per case