text.skipToContent text.skipToNavigation

Falcon® 96-well Insert System, PET Membrane, Insert plate with feeder tray and lid

电子邮件

The Falcon 96 Multiwell Insert System is a cell culture insert platform suitable for both manual and robotic screening of compounds in cell-based assays. The system has been tested for its ability to produce a differentiated monolayer of Caco-2, LLC-PK1, and MDCK cells making it an ideal platform for in vitro bioavailability and permeability studies.

This automation compatible platform is composed of a 1.0 µm pore size PET membrane-based 96 Multiwell Insert plate, a media feeder tray, and a lid. The drop-in baffle for the Feeder Tray mitigates media sloshing and lowers the risk of contamination. To analyze individual samples, simply transfer the insert plate into the Falcon 96 Square Well, Angled-Bottom Plate. If desired, the Falcon 96 Square Well, Angled-Bottom Plate may be used in conjunction with the insert for culturing the cells, eliminating the transfer step from the single-well feeder tray for sample analysis.

  • Automation compatible design
  • Format compatible with most robots and fluid handling instruments
  • Complete sample recovery
  • The Falcon 96 Square Well, Angled-Bottom Plate features an angled bottom for more complete sample utilization
  • Excellent reproducibility
  • One-piece feeder tray enhances consistency in well-to-well monolayer growth
  • Total assay flexibility—ideal for transport studies
  • System can be used with many cell lines including Caco-2, MDCK, and LLC-PK1, for basal to apical or apical to basal measurements of drug transport

选择规格

数量/箱
加入购物车 查看产品

产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
351131 Falcon® 96孔细胞培养小室系统,1.0 µm孔径半透明PET膜,带进料托盘和盖,5/箱   5 /包     5 /箱     Falcon®   per case
联系客户服务部
353938 Falcon® 96孔方孔斜底细胞培养小室板,带盖,无菌,5/箱   5 /包     5 /箱     Falcon®   per case
联系客户服务部