Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Stripettor Ultra充电底座
Product Number4998

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More




康宁Stripettor Ultra充电底座有三个档位并印有图标,可在电动移液器不使用时方便地进行充电或存放。
- 暂放档位:用于操作时暂放电动移液器,有助于防止污染。
- 存放档位:用于使用后存放电动移液器。
- 充电档位:用于给电动移液器充电。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 4998 |
数量/包 | 1 /包 |
数量/箱 | 1 /箱 |
品牌 | Corning® |
可高压灭菌 | 是 |
容积范围 | 0.25 - 2.5 mL |
Specifications Documents