text.skipToContent text.skipToNavigation

Falcon® Pipet Controller with two 0.2 µm and two 0.45 µm Filters, 2-Position Charging Stand, Universal Power Supply, Battery (Set of 3)

Product Number357469

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail

This is suggested replacement for 357470 and 357471.

 

This item will be discontinued when inventory reaches 0. Suggested Replacement: 357801 or 357804.



The light, ergonomic, motorized pipet controller

Designed for use with glass and plastic serological pipets from 0.5 to 100 mL volume ranges. Conveniently positioned switches change operating modes and speeds quickly to handle different liquid volumes and viscosities. Aspirating and dispensing speed is controlled through the finger triggers. When fully charged, the batteries enable up to 8 hours of continuous use. The large LCD display clearly indicates battery status, pipetting mode and speed.

The Falcon Pipet Controller is supplied with:

  • Two-position charging stand
  • Universal battery charger,
  • Three batteries
  • Two 0.2 µm and two 0.45 µm hydrophobic polytetrafluoroethylene(PTFE) filters

Additional filters are available as standard accessories. The filters, pipet holder and nosepiece are autoclavable.

Features

  • Ergonomic design for exceptional comfort
  • LCD display for continuous visualization of speed, modes and battery status
  • Easy access to the battery compartment
  • Easy maintenance


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Fr. 370.59 per case

You might also be interested in
Falcon® Individually Wrapped Serological Pipets
Falcon® Bulk-packaged Serological Pipets
Details
Product Number   357469
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Falcon®  
Pipet Style   Serological  
Compatibility   Glass and plastic serological pipets from 0.5 to 100 mL  
Specifications Documents
Compatible Accessories
Falcon® Pipet Controller Hydrophobic PTFE 0.2 µm Filter (Set of 5)
Falcon® Pipet Controller Hydrophobic PTFE 0.45 µm Filter (Set of 5)
Falcon® Pipet Controller Nose Piece

Falcon® Pipet Controller Nose Piece

357476

Out of Stock

Fr. 5.93 per case
Falcon® Pipet Controller Battery Cover with Wings

Falcon® Pipet Controller Battery Cover with Wings

357488

Out of Stock

Fr. 20.91 per case
Falcon® Pipet Controller 2-Position Charging Stand

Falcon® Pipet Controller 2-Position Charging Stand

357490

Out of Stock

Fr. 49.22 per case
Falcon® Pipet Controller Universal Power Supply

Falcon® Pipet Controller Universal Power Supply

357489

Out of Stock

Fr. 40.53 per case
Falcon® Pipet Controller Silicone Pipet Holder

Falcon® Pipet Controller Silicone Pipet Holder

357474

Out of Stock

Fr. 24.88 per case