text.skipToContent text.skipToNavigation

PYREX® Fritted Glass Support Base, 47 mm, for Assembly of Graduated Funnel

Product Number33972-B

E-mail
This 47mm fritted glass support base is designed for assembly with either the 300 mL graduated glass funnel, Cat. No. 33971-300 or 1000 mL graduated glass funnel, Cat. No. 33971-1L.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   33972-B
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Specifications Documents