text.skipToContent text.skipToNavigation

Stripette™ Serological Pipets, Triple-bagged

电子邮件

Costar's triple-bagged packaged pipets are a safety and convenience revolution. This extraordinary packaging is ideal for cell-based vaccine and drug production facilities, or other laboratory clean rooms.

  • Triple-bagged
  • Each pipet is individually wrapped in easy open paper/plastic
  • No need for decontamination spraying with alcohol
  • Sterility Assurance Level (SAL) of 10⁻⁶

Note: Triple-bagged packaged Stripettes have the same product claims and features as the standard Stripettes except for the sterility and packaging.

选择规格

查看产品

产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
7015 10 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Triple Bagged, Clean Room Pack Style, Sterile, 50/Bag, 200/Case   50 / Pk     200 / Cs     Corning®   per case