| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| TH75-01 | Corning® Gosselin™ Round Base Tube, 5 mL, PS, 1000/Bag, 2000/Case | 1000 / Pk | 2000 / Cs | Corning® | per case | |
| TK75-001 | Corning® Gosselin™ 圆底试管,5 mL,PS,500/袋,2500/箱 | per case | ||||
| TK75-003 | Corning® Gosselin™ 圆底试管,5 mL,PP,500/袋,2000/箱 | per case | ||||
| TK75-006 | Corning® Gosselin™ 圆底试管,5 mL,PS,红色带翼塞,灭菌,500/袋,2000/箱 | per case | ||||
| TK75-018 | Corning® Gosselin™ 圆底试管,5 mL,PP,红色带翼塞,灭菌,500/袋,2000/箱 | per case | ||||
| TK75-022 | Corning® Gosselin™ 圆底试管,5 mL,PS,红色直塞,灭菌,500/袋,2000/箱 | per case | ||||
| TK75-023 | Corning® Gosselin™ 圆底试管,5 mL,PP,白色带翼塞,500/袋,2000/箱 | per case | ||||
| TK75-030 | Corning® Gosselin™ Round Base Tube, 5 mL, PS, White Straight Plug, 500/Bag, 2000/Case | 500 / Pk | 2000 / Cs | Corning® | per case | |
| TK75-036 | Corning® Gosselin™ 圆底试管,5 mL,PS,500/袋,4000/箱 | per case | ||||
| TK75-044 | Corning® Gosselin™ 圆底试管,5 mL,PP,红色直塞,灭菌,500/袋,2000/箱 | per case | ||||
| TK75-057 | Corning® Gosselin™ 圆底试管,5 mL,PS,电离,50/袋,2500/箱 | per case | ||||
| TK75-085 | Corning® Gosselin™ 圆底试管,5 mL,PP,500/袋,4000/箱 | per case | ||||
| TL40-01 | Corning® Gosselin™ 圆底试管,2 mL,PP,1500/袋,6000/箱 | per case | ||||
| TL40-02 | Corning® Gosselin™ 圆底试管,2 mL,PS,1500/袋,6000/箱 | per case | ||||
| TL40-04 | Corning® Gosselin™ 圆底试管,2 mL,PS,红色直塞,灭菌,1250/袋,5000/箱 | per case | ||||
| TL75-01 | Corning® Gosselin™ 圆底试管,3.5 mL,PS,500/袋,3000/箱 | per case | ||||
| TL75-02 | Corning® Gosselin™ 圆底试管,3.5 mL,PP,500/袋,2500/箱 | per case | ||||
| TL75-04 | Corning® Gosselin™ 圆底试管,3.5 mL,PS,红色带翼塞,灭菌,625/袋,2500/箱 | per case | ||||
| TL75-08 | Corning® Gosselin™ Round Base Tube, 3.5 mL, PP, Red Winged Plug, Sterile, 625/Bag, 2500/Case | 625 / Pk | 2500 / Cs | Corning® | per case | |
| TL75-10 | Corning® Gosselin™ 圆底试管,3.5 mL,PS,500/袋,5000/箱 | per case | ||||
| TR95-01 | Corning® Gosselin™ 圆底试管,10 mL,PS,红色直塞,灭菌,250/袋,1000/箱 | per case | ||||
| TR95-03 | Corning® Gosselin™ 圆底试管,10 mL,PP,红色直塞,灭菌,250/袋,1000/箱 | per case | ||||
| TR95-04 | Corning® Gosselin™ 圆底试管,10 mL,PP,红色带翼塞,灭菌,250/袋,1000/箱 | per case | ||||
| TR95-17 | Corning® Gosselin™ 圆底试管,10 mL,PS,白色带翼塞,灭菌,250/袋,1000/箱 | per case | ||||
| TR95-22 | Corning® Gosselin™ 圆底试管,10 mL,PS,250/袋,1250/箱 | per case | ||||
| TR95-23 | Corning® Gosselin™ 圆底试管,10 mL,PP,250/袋,1250/箱 | per case | ||||
| TR95-24 | Corning® Gosselin™ 圆底试管,10 mL,PS,红色带翼塞,灭菌,250/袋,1000/箱 | per case |