Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® BioCoat® Collagen I 22 mm Round #1 German Glass Coverslip, Bulk Packed, 60/Case
Product Number354089

Learn More

Corning® BioCoat™ 22mm #1 German Glass coverslip with a uniform application of rat tail collagen. Bulk packed, 60/case. Corning BioCoat products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
Product Number | 354089 |
Qty./Pk | 60 / Pk |
Qty./Cs | 60 / Cs |
Brand | Corning® |
Size | 22 mm |
Storage | 2° - 8°C |
Surface Coating | Collagen I |