Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat®フィブロネクチン24ウェル透明平底TC処理済マルチウェルプレート、フタ付き、5枚/ケース
Product Number354411
This is the suggested replacement for 354402.
Corning BioCoat フィブロネクチン24ウェル透明マルチウェルプレートは、ヒトフィブロネクチンを均一にコートした透明細胞培養済ポリスチレンで構成されています。平底、フタ付き、5枚/ケース
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
¥18,300 per case
Added to Your Shopping Cart
Details
| Product Number | 354411 |
| パック入数 | 1 / パック |
| ケース入数 | 5 / ケース |
| ブランド | Corning® |
| 培養面積 | 2 cm² |
| ストレージ | 2°- 8°C |
| 表面コーティング | フィブロネクチン |
Specifications Documents