text.skipToContent text.skipToNavigation

Corning® BioCoat® Poly-D-Lysine/Laminin 8-well Culture Slide, 3/Pack, 12/Case

Product Number354688

E-mail

Corning® BioCoat™ 8-well culture slide with a uniform application of PDL/Laminin. Glass slide with polystyrene vessel, lid, and safety removal tool. 4/pack, 12/case. Corning BioCoat products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.

Shelf life: >= 3 months from date of shipment


Corning EcoChoice™ 製品は、米国政府連邦取引委員会 (FTC) のガイドラインに従って、環境に配慮した方法で製造、包装、流通しています。

詳細はこちら。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


当製品は返品不可です。ご質問等ありましたら弊社まで早急にお問い合わせください。


Details
Product Number   354688
Qty./Pk   3 / Pk  
Qty./Cs   12 / Cs  
Brand   Corning®  
Size   8 Wells  
Storage   2° - 8°C  
Surface Coating   Poly-D-Lysine/Laminin  
Specifications Documents