text.skipToContent text.skipToNavigation

Corning® BioCoat® Poly-L-Ornithine/Laminin 6-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 5/Case

Product Number354658

E-mail
Corning® BioCoat™ Poly-L-Ornithine/Laminin 6-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene with a uniform application of Poly-L-Ornithine and Laminin. Flat bottom, 5/case
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   354658
数量/包   1 /包  
数量/箱   5 /箱  
品牌   Corning®  
细胞生长面积   9.6 cm²  
储存   2°- 8°C  
表面包被   多聚-L-鸟氨酸/层粘连蛋白  
Specifications Documents