text.skipToContent text.skipToNavigation

Corning® Matrigel® Matrix - 3D Plate, 96-well, Phenol Red-Free, Black/Clear, Individually Wrapped, with Lid, 1/Cs

产品编号356259

电子邮件

The Corning® Matrigel® Matrix - 3D plate is a high-throughput pre-coated format that contains Matrigel and can be used for drug discovery applications with 3D cell cultures such as organoids, spheroids or tumoroids. Matrigel Matrix is extracted from the Engelbreth-Holm-Swarm (EHS) mouse sarcoma, a tumor rich in extracellular matrix proteins, including Laminin (a major component), Collagen IV, heparin sulfate proteoglycans, entactin/nidogen, and a number of growth factors.

Quality:

  • Each lot is verified for intraplate consistency.
  • Tested and found negative for the presence of bacteria and fungi.

Features:

  • Available in 384 and 96-well ready-to-use formats
  • Easy and convenient as Matrigel is pre-dispensed in each well
  • Formats provide intra-plate consistency
  • Allows for sandwich/overlay and embedded application assays

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


This product is non-returnable. If you have any questions, please contact us immediately.


详情
产品编号   356259
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Plate Format   96-well  
Plate Color   Black  
Well Bottom   Flat  
Well Bottom Color   Clear  
Well Shape   Round  
Lids Included   Yes  
储存   -20°C  
表面包被   Matrigel基质  
产品规格文件