text.skipToContent text.skipToNavigation

Corning® BioCoat® Matrigel® Matrix 6-well Clear Flat Bottom TC-treated Multiwell Plate, with Lid, 2/Case

Product Number354432

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


For Customers in California only: WARNING Please refer to Safety Data Sheet (SDS) Section 15 for more information regarding California Proposition 65.



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   354432
Qty./Pk   1 / Pk  
Qty./Cs   2 / Cs  
Brand   Corning®  
Cell Growth Area   9.6 cm²  
Storage   -20°C  
Surface Coating   Matrigel Matrix  
Specifications Documents