text.skipToContent text.skipToNavigation

Corning® Treated Culture Dishes

E-mail

  • Corning® CellBIND® surface is a novel cell culture treatment that increases surface wettability for more even and consistent cell attachment
  • Ultra-Low Attachment surface dishes feature a covalently bound hydrogel layer that minimizes cell attachment, protein absorption, and cellular activation
  • 10 dishes/bag are available for 100 mm dishes (Cat. No. 430293)
  • 245 mm square dishes offer 500 cm² growth surface
  • Stacking beads aid in handling
  • Vents provide consistent gas exchange
  • Manufactured from optically clear virgin polystyrene
  • Sterile
  • Nonpyrogenic


Dish style (mm) = actual growth surface diameters: 35 mm dish = 34.4 mm; 60 mm dish = 52.1 mm; 100 mm dish = 83.8 mm; 150 mm dish = 139.1 mm.

Cat. no. 431110, Square dishes with interior bottom dimensions of 224 x 224 mm.


Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
3261 Corning® 60mm 超低接着表面ディッシュ   5 / パック     20 / ケース     Corning®   ¥15,000 per case
3294 Corning® CellBIND® 表面 35mm ディッシュ   10 / パック     210 / ケース     Corning®   ¥22,400 per case
3295 Corning® CellBIND® 表面 60mm ディッシュ   7 / パック     126 / ケース     Corning®   ¥16,300 per case
430165 Corning® 35 mm TC-treated Culture Dish N/A per case
430166 Corning® 60mm 細胞培養表面処理済みディッシュ   20 / パック     500 / ケース     Corning®   N/A per case
430167 Corning® 100 mm经TC处理培养皿 N/A per case
430196 Corning® 60 mm经TC处理培养皿,带2 mm网格 N/A per case
430293 Corning® 100 mm TC-treated Culture Dishes, 10/Pack N/A per case
430599 Corning® 150 mm TC-treated Culture Dish N/A per case
431110 Corning® 500cm² Square TC-treated Culture Dish ¥33,300 per case
4615 Corning® 100 mm Ultra-Low Attachment Culture Dish, Bulk Packaged ¥34,300 per case