text.skipToContent text.skipToNavigation

CoolSink XT96F, Flat Bottom Plate Module

产品编号432070

电子邮件


Corning CoolSink thermo-conductive plate and reservoir modules provide uniform temperature to all wells, regardless of position. When placed onto a temperature source such as ice, dry ice, liquid nitrogen or water baths, the CoolSink module will rapidly adapt to that temperature - from -196°C to >+100°C.

  • CoolSink modules ensure temperature uniformity when cooling, snap freezing, heating or thawing samples.
  • All CoolSink modules may be autoclaved, high heat sterilized or decontaminated with bleach, alcohol or other disinfectants or lab detergents.
  • All modules are compatible with all temperature sources.
  • SBS-compatible



详情
产品编号   432070
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
产品规格文件