Corning® 1L可重复使用塑料窄口洗瓶,低密度聚乙烯,带GL-32 PP螺旋盖
产品编号1300P-1L

这种洗瓶由低密度聚乙烯制成,提供窄口和广口两种规格。瓶盖和分液管采用聚丙烯材质,有利于溶液回流。洗瓶的设计有助于最大程度避免瓶内液体形成湍流。
已添加至购物车
详情
产品编号 | 1300P-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Capacity | 1000 mL |
Bottle Style | Gas washing |
Neck Style | Narrow mouth |
Top Style | Standard Taper Joint |
Bottle Shape | Cylindrical |
Thread Finish | 32 |
Standard Taper Joint | 29/42 |
Feature | Reusable |
Height | 221 mm (approx.) |
Height With Stopper | 335 mm (approx.) |
Height Without Stopper | 245 mm (approx.) |
O.D. | 41 mm (approx.) |
Inlet Outlet Tube O.D. | 8 mm (approx.) |
Sterile | No |
产品规格文件