Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 2L可重复使用塑料试剂瓶,聚丙烯,带GL-45 PP螺旋盖
Product Number1500P-2L

这种试剂瓶由半透明聚丙烯制成,带聚丙烯螺旋盖。
Added to Your Shopping Cart
Details
Product Number | 1500P-2L |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Capacity | 2000 mL |
Bottle Shape | Cylindrical |
Thread Finish | 45 |
Feature | Reusable |
Height With Cap | 243 mm (approx.) |
O.D. | 132 mm (approx.) |
Sterile | No |
Height Without Cap | 241 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00225001
- Quality Certificate - Lot No.23324001
- Quality Certificate - Lot No.15524001
- Quality Certificate - Lot No.33222001
- Quality Certificate - Lot No.26522001
- Quality Certificate - Lot No.24922001
- Quality Certificate - Lot No.26521001
- Quality Certificate - Lot No.03521001
- Quality Certificate - Lot No.24216001