text.skipToContent text.skipToNavigation

Corning® Gosselin™ Round HDPE Bottle, 1 L, 58 mm Red Cap, Assembled, 68/Case

Product NumberLR1000-03

E-mail
  • Break-resistant and translucent high-density polyethylene (HDPE)
  • HDPE cap

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Contact Customer Service
Details
Product Number   LR1000-03
Qty./Pk   68 / Pk  
Qty./Cs   68 / Cs  
Brand   Corning®  
Capacity   2000 mL  
Bottle Style   Storage  
Neck Style   Wide  
Top Style   Threaded  
Cap Style   Screw cap  
Cap Material   High density polyethylene  
Bottle Shape   Square  
Cap Color   Red  
Color   Natural  
Bottle Feature   Graduated  
Height   230 mm (approx.)  
Cross Section   58mm (approx)  
Sterile   Non  
Application   Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences  
Specifications Documents