text.skipToContent text.skipToNavigation

Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 28 mm Red Tamper-evident Cap with Shaped Seal, Assembled, Sterile, 77/Case

Product NumberFC1000-52

E-mail
  • Break-resistant and translucent high-density polyethylene (HDPE)
  • PE cap

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   FC1000-52
Qty./Pk   77 / Pk  
Qty./Cs   77 / Cs  
Brand   Corning®  
Specifications Documents