text.skipToContent text.skipToNavigation

Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 22 mm White Tamper-evident Cap with Shaped Seal, Assembled, 100/Case

产品编号FC520-10

电子邮件
  • Break-resistant and translucent high-density polyethylene (HDPE)
  • PE cap

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Contact Customer Service
详情
产品编号   FC520-10
Qty./Pk   100 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
产品规格文件