text.skipToContent text.skipToNavigation

Corning® Gosselin™ Rectangular HDPE Bottle, 250 mL, Graduated, 20 mm Red Tamper-evident Cap with Seal, Assembled, Sterile, 312/Case

Product NumberFV250-05

E-mail
  • Break-resistant and translucent high-density polyethylene (HDPE)
  • PE cap

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   FV250-05
Qty./Pk   312 / Pk  
Qty./Cs   312 / Cs  
Brand   Corning®  
Application   Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences  
Specifications Documents