Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® 500 mL Traditional Style Polystyrene Storage Bottles with 45 mm Caps
Product Number8393
These 500 mL Costar® disposable polystyrene bottles have smooth sides and are ideal for storage of media, buffers and other aqueous solutions.
- 45 mm polyethylene plug seal cap provides an airtight seal
- Sterile, nonpyrogenic
Added to Your Shopping Cart
Details
| Product Number | 8393 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Capacity | 500 mL |
| Neck Style | Wide Mouth |
| Top Style | Threaded |
| Cap Style | Plug seal |
| Cap Material | High density polyethylene |
| 底部形状 | 筒形 |
| 盖颜色 | 红色 |
| 底部特性 | 带刻度 |
| 特性 | 一次性 |
| 无菌 | 是 |
| 应用 | 药品质量控制和生命科学 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12226003
- Quality Certificate - Lot No.10926002
- Quality Certificate - Lot No.08826001
- Quality Certificate - Lot No.35025007
- Quality Certificate - Lot No.31225006
- Quality Certificate - Lot No.25025005
- Quality Certificate - Lot No.19425004
- Quality Certificate - Lot No.16525003
- Quality Certificate - Lot No.08525002
- Quality Certificate - Lot No.01125001
- Quality Certificate - Lot No.31624004
- Quality Certificate - Lot No.31424003
- Quality Certificate - Lot No.21324002
- Quality Certificate - Lot No.15724001
- Quality Certificate - Lot No.25023008
- Quality Certificate - Lot No.24923007
- Quality Certificate - Lot No.19323006
- Quality Certificate - Lot No.14523005
- Quality Certificate - Lot No.14423004
- Quality Certificate - Lot No.00523003
- Quality Certificate - Lot No.00323002
- Quality Certificate - Lot No.00323001
- Quality Certificate - Lot No.32622007
- Quality Certificate - Lot No.25222006
- Quality Certificate - Lot No.25022005
- Quality Certificate - Lot No.22322004
- Quality Certificate - Lot No.14622003
- Quality Certificate - Lot No.07322002
- Quality Certificate - Lot No.07222001
- Quality Certificate - Lot No.21621006