- Graduation marks at 1.0 mL intervals
- Large, frosted writing area for sample identification
- Secure fit between tube and cap provides a leak-resistant seal
- Maximum G-force is 20,000 RCF.
- Human DNA free
For cap, see Cat. No. SC-B-510.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
For cap, see Cat. No. SC-B-510.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | ||
---|---|---|---|---|---|---|---|
SCT-10ML | Axygen® 10 mL Self Standing Screw Cap Transport Tube with Blue Cap, Clear, Nonsterile, 1000 Tubes and Caps/Case | 250 / Pk | 1000 / Cs | Axygen® | N/A | per case | |
SCT-10ML-S | Axygen® 10 mL自立式螺旋盖运输管,带蓝色盖,透明,无菌,25支/包,20包/箱 | N/A | per case | ||||
SCT-5ML | Axygen® 5 mL Self Standing Screw Cap Transport Tube with Blue Cap, Clear, Nonsterile, 1000 Tubes and Caps/Case | 500 / Pk | 1000 / Cs | Axygen® | N/A | per case | |
SCT-5ML-S | Axygen® 5 mL Self Standing Screw Cap Transport Tube with Blue Cap, Clear, Sterile, 500 Tubes and Caps/Case | 25 / Pk | 500 / Cs | Axygen® | N/A | per case | |
ST-10ML | Axygen® 10 mL Self Standing Screw Cap Transport Tube, Clear, Nonsterile, 250 Tubes/Pack, 8 Packs/Case | 250 / Pk | 2000 / Cs | Axygen® | N/A | per case | |
ST-5ML | Axygen® 5 mL自立式螺旋盖运输管,透明,非灭菌,500支/包,4包/箱 | N/A | per case |