text.skipToContent text.skipToNavigation

Axygen® Transport Tubes

电子邮件

  • Graduation marks at 1.0 mL intervals
  • Large, frosted writing area for sample identification
  • Secure fit between tube and cap provides a leak-resistant seal
  • Maximum G-force is 20,000 RCF.
  • Human DNA free

For cap, see Cat. No. SC-B-510.


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
SCT-10ML Axygen® 10 mL自立式螺旋盖运输管,带蓝色盖,透明,非灭菌,1000支管和盖/箱   250 /包     1000 /箱     Axygen®   per case
SCT-10ML-S Axygen® 10 mL自立式螺旋盖运输管,带蓝色盖,透明,无菌,25支/包,20包/箱   25 /包     500 /箱     Axygen®   per case
SCT-5ML Axygen® 5 mL Self Standing Screw Cap Transport Tube with Blue Cap, Clear, Nonsterile, 1000 Tubes and Caps/Case per case
SCT-5ML-S Axygen® 5 mL自立式螺旋盖运输管,带蓝色盖,透明,无菌,500支管和盖/箱   25 /包     500 /箱     Axygen®   per case
ST-10ML Axygen® 10 mL Self Standing Screw Cap Transport Tube, Clear, Nonsterile, 250 Tubes/Pack, 8 Packs/Case per case
ST-5ML Axygen® 5 mL自立式螺旋盖运输管,透明,非灭菌,500支/包,4包/箱   500 /包     2000 /箱     Axygen®   per case