text.skipToContent text.skipToNavigation

Falcon® Cell Culture Inserts

E-mail

  • Track-etched PET membranes have a smooth surface and defined cylindrical pores that traverse the membrane
  • Low protein binding PET membrane
  • Sterilized by gamma irradiation
  • A wide variety of configurations including 6, 12, and 24 well
  • A broad selection of membrane pore sizes, 0.4, 1.0, 3.0, and 8.0 µm diameter
  • Packed in individual blister packs, 48 inserts/case
  • Non-Tissue Culture-treated insert housings prevent promiscuous growth of cells on the insert walls
  • Innovative hanging design facilitates pipetting and allows for co-culture


Products

Product Number Product Name パック入数 ケース入数 ブランド Price Unit Size
353090 Falcon® カルチャー インサート 6ウェル用 0.4 μm PET 透明メンブレン, 滅菌済み, 1個/包, 48/ケース   1 / パック     48 / ケース     Falcon®   ¥32,800 per case
353091 Falcon® カルチャー インサート 6ウェル用 3.0 μm PET 透明 滅菌済み, 個別包装, 48/ケース    1 / パック     48 / ケース     Falcon®   ¥32,800 per case
353092 Falcon® Permeable Support for 6-well Plate with 3.0 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case N/A per case
353093 Falcon® Permeable Support for 6-well Plate with 8.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case N/A per case
353095 Falcon® Permeable Support for 24-well Plate with 0.4 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case $466.11 per case
353096 Falcon® カルチャー インサート 24ウェル用 3.0 μm PET 透明 滅菌済み, 個別包装, 48/ケース    1 / パック     48 / ケース     Falcon®   ¥24,500 per case
353097 Falcon® Permeable Support for 24-well Plate with 8.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case $502.61 per case
353102 Falcon® Permeable Support for 6-well Plate with 1.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case $411.10 per case
353103 Falcon® Permeable Support for 12-well Plate with 1.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case $384.35 per case
353104 Falcon® Permeable Support for 24-well Plate with 1.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case $317.50 per case
353180 Falcon® Permeable Support for 12-well Plate with 0.4 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case N/A per case
353181 Falcon® Permeable Support for 12-well Plate with 3.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case $466.11 per case
353182 Falcon® カルチャー インサート 12ウェル用 8.0 μm PET 透明 滅菌済み, 個別包装, 48/ケース    1 / パック     48 / ケース     Falcon®   $390.97 per case
353292 Falcon® Permeable Support for 12-well Plate with 3.0 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case $466.11 per case
353492 Falcon® Permeable Support for 24-well Plate with 3.0 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case $466.11 per case
353493 Falcon® Permeable Support for 6-well Plate with 0.4 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case $538.94 per case
353494 Falcon® Permeable Support for 12-well Plate with 0.4 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case $466.11 per case
353495 Falcon® Permeable Support for 24-well Plate with 0.4 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case $461.54 per case