text.skipToContent text.skipToNavigation

Falcon® Cell Culture Inserts

电子邮件

  • Track-etched PET membranes have a smooth surface and defined cylindrical pores that traverse the membrane
  • Low protein binding PET membrane
  • Sterilized by gamma irradiation
  • A wide variety of configurations including 6, 12, and 24 well
  • A broad selection of membrane pore sizes, 0.4, 1.0, 3.0, and 8.0 µm diameter
  • Packed in individual blister packs, 48 inserts/case
  • Non-Tissue Culture-treated insert housings prevent promiscuous growth of cells on the insert walls
  • Innovative hanging design facilitates pipetting and allows for co-culture


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
353090 Falcon® 细胞培养小室,适用于6孔板,0.4 µm透明PET膜,无菌,1/包,48/箱   1 /包     48 /箱     Falcon®   per case
353091 Falcon® 细胞培养小室,适用于6孔板,3.0 µm透明PET膜,无菌,1/包,48/箱   1 /包     48 /箱     Falcon®   per case
353092 Falcon® 细胞培养小室,适用于6孔板,3.0 µm半透明高密度PET膜,无菌,1/包,48/箱   1 /包     48 /箱     Falcon®   per case
353093 Falcon® 细胞培养小室,适用于6孔板,8.0 µm透明PET膜,无菌,1/包,48/箱   1 /包     48 /箱     Falcon®   per case
353095 Falcon® 细胞培养小室,适用于24孔板,0.4 µm透明PET膜,无菌,1/包,48/箱   1 /包     48 /箱     Falcon®   per case
353096 Falcon® 细胞培养小室,适用于24孔板,3.0 µm透明PET膜,无菌,1/包,48/箱   1 /包     48 /箱     Falcon®   per case
353097 Falcon® Permeable Support for 24-well Plate with 8.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case per case
353102 Falcon® Permeable Support for 6-well Plate with 1.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case per case
353103 Falcon® Permeable Support for 12-well Plate with 1.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case per case
353104 Falcon® Permeable Support for 24-well Plate with 1.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case per case
353180 Falcon® Permeable Support for 12-well Plate with 0.4 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case per case
353181 Falcon® Permeable Support for 12-well Plate with 3.0 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case per case
353182 Falcon® 细胞培养小室,适用于12孔板,8.0 µm透明PET膜,无菌,1/包,48/箱   1 /包     48 /箱     Falcon®   per case
353292 Falcon® Permeable Support for 12-well Plate with 3.0 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case per case
353492 Falcon® Permeable Support for 24-well Plate with 3.0 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case per case
353493 Falcon® Permeable Support for 6-well Plate with 0.4 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case per case
353494 Falcon® Permeable Support for 12-well Plate with 0.4 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case per case
353495 Falcon® Permeable Support for 24-well Plate with 0.4 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case per case