text.skipToContent text.skipToNavigation

Corning® Transwell® Permeable Supports, Polycarbonate (PC) Membrane

E-mail

Permeable supports, also known as cell culture inserts, are an essential tool for the study of both anchorage-dependent and independent cell lines.

You can use cell culture inserts to:

  • Produce a cell culture environment that closely resembles an in vivo state
  • Allow polarized cells to carry out metabolic activities in a more natural manner because the cells feed both apically and basolaterally
  • Co-culture cells with or without cell-to-cell contact
  • Design a diversity of experiments using various pore sizes, membrane types, and coatings 10 µm thick translucent membrane
  • Pore sizes ranging from 0.4 µm to 8 µm diameters
  • Treated for optimal cell attachment
  • Supplied in multiple well plates
  • Membrane must be stained for cell visibility
  • Sterile

Choose your specification

Add to cart View Product

Products

Product Number Product Name 数量/包 数量/箱 品牌 Unit Size
3412 24 mm Transwell® 0.4 µm孔径聚碳酸酯膜小室,无菌   6 /包     24 /箱     Corning®   per case
3414 24 mm Transwell® 3.0 µm孔径聚碳酸酯膜小室,无菌   6 /包     24 /箱     Corning®   per case
3428 24 mm Transwell® 8.0 µm孔径聚碳酸酯膜小室,无菌   6 /包     24 /箱     Corning®   per case