Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, High Profile, Sterile
Product NumberRES-SW96-HP-SI-M

This is the suggested replacement for RES-SW96-HP-SI.
The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
- Diamond Shaped Well Series: 96 or 384 well collection pools at the bottom surface help minimize dead volume
- RNase-/DNase-free
- Nonpyrogenic
- Sterile
¥0.00 per case
Added to Your Shopping Cart
Details
Product Number | RES-SW96-HP-SI-M |
数量/包 | 1 /包 |
数量/箱 | 25 /箱 |
品牌 | Axygen® |
无菌 | 是 |
容量 | 240 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33524027
- Quality Certificate - Lot No.33524013
- Quality Certificate - Lot No.33424030
- Quality Certificate - Lot No.33424010
- Quality Certificate - Lot No.33324038
- Quality Certificate - Lot No.33324019
- Quality Certificate - Lot No.33224028
- Quality Certificate - Lot No.33124033
- Quality Certificate - Lot No.33024063
- Quality Certificate - Lot No.32824034
- Quality Certificate - Lot No.32724039
- Quality Certificate - Lot No.32624047
- Quality Certificate - Lot No.31924047
- Quality Certificate - Lot No.31924010
- Quality Certificate - Lot No.31824058
- Quality Certificate - Lot No.31824011
- Quality Certificate - Lot No.31724045
- Quality Certificate - Lot No.31724008
- Quality Certificate - Lot No.31624020
- Quality Certificate - Lot No.31424019
- Quality Certificate - Lot No.31324009
- Quality Certificate - Lot No.31224011
- Quality Certificate - Lot No.31124009
- Quality Certificate - Lot No.31024009
- Quality Certificate - Lot No.30924013
- Quality Certificate - Lot No.30824002
- Quality Certificate - Lot No.30724003
- Quality Certificate - Lot No.30624002
- Quality Certificate - Lot No.30224037
- Quality Certificate - Lot No.29624027