text.skipToContent text.skipToNavigation

Axygen® 96孔和384孔PCR微孔板及0.2 mL热循环模块密封盖

电子邮件

产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
PCR-384-C Axygen® 384-well Polypropylene PCR Microplate, Full Skirt, Clear, Nonsterile   10 / Pk     50 / Cs     Axygen®   N/A per case
PCR-384-LC480-W Axygen® 384-well PCR Microplate Compatible with Roche Light Cycler 480 with Sealing Films, White, Nonsterile   10 / Pk     50 / Cs     Axygen®   N/A per case
PCR-384-LC480-W-NF Axygen® 384孔PCR微孔板,适用于Roche Light Cycler 480,不带封板膜,白色,非灭菌 N/A per case
PCR-384M2-C Axygen® 384-well Polypropylene PCR Microplate, Compatible with ABI, Full Skirt, Clear, Nonsterile   10 / Pk     50 / Cs     Axygen®   N/A per case
PCR-96-AB-C Axygen® 96-Well Polypropylene PCR Microplate Compatible with ABI, Semi-Skirted, Clear, Nonsterile   10 / Pk     50 / Cs     Axygen®   N/A per case
PCR-96-AB-C-PBC Axygen® 96孔带条码聚丙烯PCR微孔板,适用于ABI,半裙边,透明,非灭菌 N/A per case
PCR-96-C Axygen® 96孔聚丙烯PCR微孔板,无裙边,透明,非灭菌 N/A per case
PCR-96-FLT-C Axygen® 96孔平顶聚丙烯PCR微孔板,无裙边,透明,非灭菌 N/A per case
PCR-96-FS-C Axygen® 96孔聚丙烯PCR微孔板,全裙边,透明,非灭菌 N/A per case
PCR-96-FS-C-PBC Axygen® 96 Well Polypropylene PCR Microplate with Bar Code, Full Skirt, Clear, Nonsterile   10 / Pk     50 / Cs     Axygen®   N/A per case
PCR-96-HS-C Axygen® 96-well Polypropylene PCR Microplate, Half Skirt, Clear, Nonsterile   10 / Pk     50 / Cs     Axygen®   N/A per case
PCR-96-LC480-C-NF Axygen® 96孔PCR微孔板,适用于Roche 480 Light Cycler,透明 (不带封板膜) N/A per case
PCR-96-LC480-W Axygen® 96孔聚丙烯PCR微孔板,适用于Roche Light Cycler 480,带封板膜,白色,非灭菌 N/A per case
PCR-96-LC480-W-BC Axygen® 96-well Polypropylene PCR Microplate Compatible with Roche Light Cycler 480 with Bar Codes and Sealing Film, White, Non-Sterile   10 / Pk     50 / Cs     Axygen®   N/A per case
PCR-96-LC480-W-NF Axygen® 96-well Polypropylene PCR Microplate Compatible with Roche Light Cycler 480, without Sealing Film, White, Nonsterile   10 / Pk     50 / Cs     Axygen®   N/A per case
PCR-96-LP-AB-C Axygen® 96-well Polypropylene PCR Microplate Compatible with ABI, Low Profile, Half Skirt, Clear, Nonsterile   25 / Pk     100 / Cs     Axygen®   N/A per case
PCR-96-LP-AB-C-PBC Axygen® 96孔带条码聚丙烯PCR微孔板,适用于ABI,低型,半裙边,透明,非灭菌 N/A per case
PCR-96-LP-AB-W Axygen® 96孔聚丙烯PCR微孔板,适用于ABI,低型,半裙边,白色,非灭菌 N/A per case
PCR-96-LP-FLT-C Axygen® 96-well Polypropylene Flat Top PCR Microplate, Low Profile, No Skirt, Clear, Nonsterile   25 / Pk     100 / Cs     Axygen®   N/A per case
PCR-96-LP-FLT-W Axygen® 96-well Polypropylene Flat Top PCR Microplate, Low Profile, No Skirt, White, Nonsterile   25 / Pk     100 / Cs     Axygen®   N/A per case
PCR-96-SG-C Axygen® 96-well Polypropylene Segmented PCR Microplate, Clear, Nonsterile   10 / Pk     50 / Cs     Axygen®   N/A per case
PCR-96M2-HS-C Axygen® 96孔聚丙烯PCR微孔板,半裙边,透明,非灭菌 N/A per case
PCR-96M2-HS-C-PBC Axygen® 96-well Polypropylene PCR Microplate with Bar Code, Half Skirt, Clear, Nonsterile N/A per case
联系客户服务部