Corning® 1L Polycarbonate Erlenmeyer Flask with 1/4“ Dip Tube, 0.2 µm Vent, MPC Male Disconnect, Sterile
Product Number431516

Corning Erlenmeyer Flasks are now available as closed system solutions. They are sterile and arrive individually doubled-bagged and preassembled. They are available for the 1L, 2L and 3L flask sizes. The preassembled transfer caps have two ports. One port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in either a male Luer lock or a male polycarbonate quick connect. The dip tube reaches all the way to the bottom of the flask for easy aseptic transfer of your liquid handling processes.
- Made from optically clear polycarbonate
- Sterilized by gamma radiation and nonpyrogenic
- Flat bottom design
Added to Your Shopping Cart
Details
Product Number | 431516 |
数量/包 | 1 /包 |
数量/箱 | 4 /箱 |
品牌 | Corning® |
颈式样 | 广口 |
盖材料 | 聚丙烯 |
盖颜色 | 橙色 |
颈外径 | 43 |
无菌 | 是 |
特性 | 一次性 |
容量 | 1000 mL |
培养瓶式样 | Erlenmeyer锥形瓶 |
顶部式样 | 带螺纹 |
刻度间隔 | 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22624001
- Quality Certificate - Lot No.19922005
- Quality Certificate - Lot No.16122004
- Quality Certificate - Lot No.15322003
- Quality Certificate - Lot No.14422002
- Quality Certificate - Lot No.14422001
- Quality Certificate - Lot No.11121002
- Quality Certificate - Lot No.04321001
- Quality Certificate - Lot No.16920001
- Quality Certificate - Lot No.35419003
- Quality Certificate - Lot No.32619002
- Quality Certificate - Lot No.05819001
- Quality Certificate - Lot No.23518002
- Quality Certificate - Lot No.05018001
- Quality Certificate - Lot No.31216003
- Quality Certificate - Lot No.29316002
- Quality Certificate - Lot No.02516001
- Quality Certificate - Lot No.32915001
- Quality Certificate - Lot No.02513001
- Quality Certificate - Lot No.11111001
- Quality Certificate - Lot No.Generic