Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
6628 | Corning® Step-R™ 0.05 mL Syringe Tips, Sterile | 1 / Pk | 100 / Cs | Corning® | N/A | per case | |
6629 | Corning® Step-R™ 0.5 mL Syringe Tips, Sterile | 1 / Pk | 100 / Cs | Corning® | N/A | per case | |
6630 | Corning® Step-R™ 1.25 mL Syringe Tips, Sterile | 1 / Pk | 100 / Cs | Corning® | N/A | per case | |
6631 | Corning® Step-R™ 2.5 mL Syringe Tips, Sterile | 1 / Pk | 100 / Cs | Corning® | N/A | per case | |
6632 | Corning® Step-R™ 5 mL Syringe Tips, Sterile | 1 / Pk | 100 / Cs | Corning® | N/A | per case | |
6633 | Corning® Step-R™ 12.5 mL Syringe Tips, Sterile | 1 / Pk | 100 / Cs | Corning® | N/A | per case | |
6634 | Corning® Step-R™ 25 mL Syringe Tips, Sterile | 1 / Pk | 25 / Cs | Corning® | N/A | per case | |
6635 | Corning® Step-R™ 50 mL Syringe Tips, Sterile | 1 / Pk | 25 / Cs | Corning® | N/A | per case |