text.skipToContent text.skipToNavigation

Axygen® Gel Documentation Systems

电子邮件

Axygen® Gel Documentation systems easily capture publication quality, 16 bit TIFF images. The systems are quick to set up and have an intuitive user interface for image capture, annotation, and contrast adjustment. Images are easily saved and opened in common gel analysis software for more detailed analysis.

  • Auto exposure—you never have to manually manipulate the camera
  • Ready-to-use—just connect the computer* and load the software
  • Long-life dual wavelength transilluminators
  • Exceptionally high resolution (5.4 MP) camera
  • The cabinet is compact with an ultra-violet (UV) cut-off switch to prevent exposure to UV light if the cabinet door is opened while the UV light is on.

选择规格

Tablet Included
加入购物车 查看产品

产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
GD-1000 Axygen® Gel Documentation System without Tablet   1 /包     1 /箱     Axygen®   per case
GD-1002 Axygen® Gel Documentation System without Tablet, Chinese Plug per case
联系客户服务部
GDBL-1000 Axygen® Gel Documentation System with Tablet   1 /包     1 /箱     Axygen®   per case
GDBL-1002 Axygen® Gel Documentation System with Tablet, Chinese Plug   1 /包     1 /箱     Axygen®   per case
联系客户服务部