Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
HGB10-12-075 | Axygen® 12-well Comb for Use with 10 cm Gel Box, 0.75 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB10-16-075 | Axygen® 16-well Comb for Use with 10 cm Gel Box, 0.75 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB15-20-075 | Axygen® 20-well Comb for Use with 15 cm Gel Box, 0.75 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB15-28MC-075 | Axygen® 28-well Multi-channel Compatible Comb for Use with 15 cm Gel Box, 0.75 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB20-16-075 | Axygen® 16-well Comb for Use with 20 cm Gel Box, 0.75 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB20-20MC-075 | Axygen® 20-well Comb for Use with 20 cm Gel Box, 0.75 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB7-8-075 | Axygen® 8-well Comb for Use with 7 cm Gel Box, 0.75 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case |