Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
HGB10-10MC-1 | Axygen® 10-well Multi-channel Compatible Comb for Use with 10 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB10-12-1 | Axygen® 12-well Comb for Use with 10 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB10-16-1 | Axygen® 16-well Comb for Use with 10 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB10-20MC-1 | Axygen® 20-well Multi-channel Compatible Comb for Use with 10 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB10-25-1 | Axygen® 25-well Comb for Use with 10 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB10-8-1 | Axygen® 8-well Comb for Use with 10 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB15-10-1 | Axygen® 10-well Comb for Use with 15 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB15-12-1 | Axygen® 12-well Comb for Use with 15 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB15-14MC-1 | Axygen® 14-well Multi-channel Compatible Comb for Use with 15 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB15-16-1 | Axygen® 16-well Comb for Use with 15 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB15-16MC-1 | Axygen® 16-well Multi-channel Compatible Comb for Use with 15 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB15-18MC-1 | Axygen® 18-well Multi-channel Compatible Comb for Use with 15 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB15-20-1 | Axygen® 20-well Comb for Use with 15 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB15-28MC-1 | Axygen® 28-well Multi-channel Compatible Comb for Use with 15 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB15-30MC-1 | Axygen® 30-well Multi-channel Compatible Comb for Use with 15 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB20-20MC-1 | Axygen® 20-well multi-channel compatible comb for use with 20 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB20-25-1 | Axygen® 25-well Comb for Use with 20 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB20-30-1 | Axygen® 30-well Comb for Use with 20 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB20-40MC-1 | Axygen® 40-well Multi-channel Compatible Comb for Use with 20 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB7-10-1 | Axygen® 10-well Comb for Use with 7 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB7-10-15 | Axygen® 10-well Comb for Use with 7 cm Gel Box, 1.5 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB7-12MC-1 | Axygen® 12-well Multi-channel Compatible Comb for Use with 7 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB7-12MC-15 | Axygen® 12-well Multi-channel Compatible Comb for Use with 7 cm Gel Box, 1.5 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB7-16-1 | Axygen® 16-well Comb for Use with 7 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case | |
HGB7-8-1 | Axygen® 8-well Comb for Use with 7 cm Gel Box, 1.0 mm Thickness | 1 / Pk | 1 / Cs | Axygen® | N/A | per case |