Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® Griffin Low Form 50 mL Beaker, Graduated
Product Number1000-50

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

50 mL beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. All sizes have an extra large marking spot. Reference: ASTM E-960.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 1000-50 |
Qty./Pk | 12 / Pk |
Qty./Cs | 48 / Cs |
Brand | PYREX® |
Capacity | 50 mL |
Beaker Style | Griffin |
Graduation Increment | 10 mL |
Height | 56 mm (approx.) |
O.D. | 42 mm (approx.) |
Graduation Range | 10 mL - 40 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15325003
- Quality Certificate - Lot No.15025008
- Quality Certificate - Lot No.06025003
- Quality Certificate - Lot No.05925055
- Quality Certificate - Lot No.33924060
- Quality Certificate - Lot No.31024012
- Quality Certificate - Lot No.27724087
- Quality Certificate - Lot No.15324009
- Quality Certificate - Lot No.14924009
- Quality Certificate - Lot No.06424013
- Quality Certificate - Lot No.05224064
- Quality Certificate - Lot No.30523432
- Quality Certificate - Lot No.30123008
- Quality Certificate - Lot No.26223050
- Quality Certificate - Lot No.22323032
- Quality Certificate - Lot No.16123006
- Quality Certificate - Lot No.06023001
- Quality Certificate - Lot No.04823040
- Quality Certificate - Lot No.00223049
- Quality Certificate - Lot No.33522077
- Quality Certificate - Lot No.18622091
- Quality Certificate - Lot No.15222206
- Quality Certificate - Lot No.09122014
- Quality Certificate - Lot No.07322026
- Quality Certificate - Lot No.00322006
- Quality Certificate - Lot No.35521371
- Quality Certificate - Lot No.32121025
- Quality Certificate - Lot No.24621029
- Quality Certificate - Lot No.19721004
- Quality Certificate - Lot No.12421016