text.skipToContent text.skipToNavigation

Corning® Gosselin™ Water Sampling Bottles

E-mail

  • Break-resistant polyethylene terephthalate (PET) or High-density Polyethylene (HDPE)
  • Molded graduations
  • Leak-proof tamper-evident HDPE screw caps are available for the 500 mL and 1L bottle not the 250 mL.
  • Available with or without sodium thiosulfate
  • Traceable labels
  • Large openings minimize risk of contamination
  • Film-packed or individually bagged


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
FC1000-18 Corning® Gosselin™ Water Sampling Square HDPE Bottle, 1 L, No Sodium Thiosulfate, 28 mm Blue Tamper-evident Cap, Sterile, 77/Case   77 / Pk     77 / Cs     Corning®   N/A per case
Contact Customer Service
HJC5-01 Corning® Gosselin™ Water Sampling Jerrycan, 5 L, HDPE, 20 mg/L Sodium Thiosulfate, 32 mm Red Tamper-evident Cap, Sterile, 18/Case   1 / Pk     18 / Cs     Corning®   N/A per case
Contact Customer Service
HP1000B-53 Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 1 L, Graduated, 120 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 1/Bag, 45/Case   45 / Pk     45 / Cs     Corning®   N/A per case
Contact Customer Service
HP250B-50 Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 250 mL, Graduated, 20 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 24/Pack, 144/Case   144 / Pk     144 / Cs     Corning®   N/A per case
HP250B-51 Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 250 mL, Graduated, 120 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 24/Pack, 144/Case   144 / Pk     144 / Cs     Corning®   N/A per case
HP250B-53 Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 250 mL, Graduated, 120 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 1/Bag, 150/Case   150 / Pk     150 / Cs     Corning®   N/A per case
Contact Customer Service
HP250B-55 Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 250 mL, Graduated, 160 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 24/Pack, 144/Case   24 / Pk     144 / Cs     Corning®   N/A per case
HP500B-50 Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 500 mL, Graduated, 20 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 12/Pack, 120/Case   120 / Pk     120 / Cs     Corning®   N/A per case
HP500B-51 Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 500 mL, Graduated, 120 mg/L Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 12/Pack, 120/Case   120 / Pk     120 / Cs     Corning®   N/A per case
P1000B-51 Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 1 L, Graduated, No Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 12/Pack, 48/Case   48 / Pk     48 / Cs     Corning®   N/A per case
P1000B-52 Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 1 L, Graduated, No Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 1/Bag, 45/Case   45 / Pk     45 / Cs     Corning®   N/A per case
Contact Customer Service
P250B-51 Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 250 mL, Graduated, No Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 12/Pack, 144/Case   144 / Pk     144 / Cs     Corning®   N/A per case
P500B-51 Corning® Gosselin™ Water Sampling Octagonal PET Bottle, 500 mL, Graduated, No Sodium Thiosulfate, 31 mm Tamper-evident Cap, Sterile, 12/Pack, 120/Case   120 / Pk     120 / Cs     Corning®   N/A per case