- Break-resistant and translucent high-density polyethylene (HDPE)
- PE cap
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
F2000-02 | Corning® Gosselin™ Square HDPE Bottle, 2 L, Graduated, 73 mm Red Cap with Wad, Assembled, 50/Case | 50 / Pk | 50 / Cs | Corning® | N/A | per case | |
F2000-05 | Corning® Gosselin™ Square HDPE Bottle, 2 L, Graduated, 73 mm Yellow Cap with Wad, Assembled, 50/Case | 50 / Pk | 50 / Cs | Corning® | N/A | per case | |
F2000-12 | Corning® Gosselin™ Square HDPE Bottle, 2 L, Brown, Graduated, 73 mm Red Cap with Wad, Assembled, 50/Case | 50 / Pk | 50 / Cs | Corning® | N/A | per case | |
FC500-03 | Corning® Gosselin™ Square HDPE Bottle, 500 mL, Graduated, 37 mm Red Cap with Wad, Assembled, Sterile, 100/Case | 100 / Pk | 100 / Cs | Corning® | N/A | per case | |
LC1000-07 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm Red Cap with Wad, Assembled, 90/Case | 90 / Pk | 90 / Cs | Corning® | N/A | per case | |
LC1000-13 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm Red Cap with Wad, Assembled, Sterile, 90/Case | 90 / Pk | 90 / Cs | Corning® | N/A | per case | |
LC1000-16 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm White Cap with Wad, Assembled, 90/Case | 90 / Pk | 90 / Cs | Corning® | N/A | per case | |
LC150A-05 | Corning® Gosselin™ Square HDPE Bottle, 150 mL, 37 mm Red Cap with Wad, Assembled, Sterile, 300/Case | 300 / Pk | 300 / Cs | Corning® | N/A | per case | |
LC150A-07 | Corning® Gosselin™ Square HDPE Bottle, 150 mL, 37 mm Red Cap with Wad, Assembled, 300/Case | 300 / Pk | 300 / Cs | Corning® | N/A | per case | |
LC2000-05 | Corning® Gosselin™ Square HDPE Bottle, 2 L, Graduated, 58 mm Red Cap with Wad, Assembled, 50/Case | 50 / Pk | 50 / Cs | Corning® | N/A | per case | |
LC2000-11 | Corning® Gosselin™ Square HDPE Bottle, 2 L, Graduated, 58 mm White Cap with Wad, Assembled, 50/Case | 50 / Pk | 50 / Cs | Corning® | N/A | per case | |
LC2000-17 | Corning® Gosselin™ Square HDPE Bottle, 2 L, Graduated, 58 mm Red Cap with Wad, Assembled, Sterile, 50/Case | 50 / Pk | 50 / Cs | Corning® | N/A | per case | |
LC250-06 | Corning® Gosselin™ Square HDPE Bottle, 250 mL, Graduated, 37 mm Red Cap with Wad, Assembled, Sterile, 210/Case | 210 / Pk | 210 / Cs | Corning® | N/A | per case | |
LC250-10 | Corning® Gosselin™ Square HDPE Bottle, 250 mL, Graduated, 37 mm Red Cap with Wad, Assembled, 210/Case | 210 / Pk | 210 / Cs | Corning® | N/A | per case | |
LC250-20 | Corning® Gosselin™ Square HDPE Bottle, 250 mL, Graduated, 37 mm Red Cap with Wad, Assembled, Sterile, 182/Case | 182 / Pk | 182 / Cs | Corning® | N/A | per case | |
LC2500A-09 | Corning® Gosselin™ Square HDPE Bottle, 2.5 L, Graduated, 77 mm White Cap with Wad, Assembled, Sterile, 1/Bag, 35/Case | 35 / Pk | 35 / Cs | Corning® | N/A | per case |