- Break-resistant and translucent high-density polyethylene (HDPE)
- PE cap
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
FCP100-01 | Corning® Gosselin™ Square HDPE Bottle, 100 mL, 20 mm Red Cap, Non-assembled, 300/Case | 300 / Pk | 300 / Cs | Corning® | N/A | per case | |
FCP100-02 | Corning® Gosselin™ Square HDPE Bottle, 100 mL, 20 mm Red Cap, Assembled, 300/Case | 300 / Pk | 300 / Cs | Corning® | N/A | per case | |
FCP100-04 | Corning® Gosselin™ Square HDPE Bottle, 100 mL, 20 mm White Cap, Non-assembled, 300/Case | 300 / Pk | 300 / Cs | Corning® | N/A | per case | |
FCP100-05 | Corning® Gosselin™ Square HDPE Bottle, 100 mL, 20 mm White Cap, Assembled, 300/Case | 300 / Pk | 300 / Cs | Corning® | N/A | per case |