- Break-resistant and translucent high-density polyethylene (HDPE)
- PE cap
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
FC1000-50 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 28 mm Red Tamper-evident Cap with Shaped Seal, Non-assembled, 77/Case | 77 / Pk | 77 / Cs | Corning® | N/A | per case | |
FC1000-51 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 28 mm White Tamper-evident Cap with Shaped Seal, Non-assembled, 77/Case | 77 / Pk | 77 / Cs | Corning® | N/A | per case | |
FC1000-52 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 28 mm Red Tamper-evident Cap with Shaped Seal, Assembled, Sterile, 77/Case | 77 / Pk | 77 / Cs | Corning® | N/A | per case | |
FCP1000-01 | Corning® Gosselin™ Square HDPE Bottle, 1 L, 20 mm White Cap, Assembled, 60/Case | 60 / Pk | 60 / Cs | Corning® | N/A | per case | |
FCP1000-03 | Corning® Gosselin™ Square HDPE Bottle, 1 L, 20 mm Red Cap, Assembled, 60/Case | 60 / Pk | 60 / Cs | Corning® | N/A | per case | |
FCP1000-04 | Corning® Gosselin™ Square HDPE Bottle, 1 L, 20 mm Red Cap, Non-assembled, 60/Case | 60 / Pk | 60 / Cs | Corning® | N/A | per case | |
LC1000-01 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm Red Cap with Seal, Assembled, 90/Case | 90 / Pk | 90 / Cs | Corning® | N/A | per case | |
LC1000-02 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm Red Cap with Seal, Assembled, Sterile, 90/Case | 90 / Pk | 90 / Cs | Corning® | N/A | per case | |
LC1000-03 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm Blue Cap with Seal, Assembled, 90/Case | 90 / Pk | 90 / Cs | Corning® | N/A | per case | |
LC1000-04 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm Red Cap, Assembled, 90/Case | 90 / Pk | 90 / Cs | Corning® | N/A | per case | |
LC1000-05 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm White Cap with Seal, Assembled, 90/Case | 90 / Pk | 90 / Cs | Corning® | N/A | per case | |
LC1000-06 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm Red Cap, Assembled, Sterile, 90/Case | 90 / Pk | 90 / Cs | Corning® | N/A | per case | |
LC1000-07 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm Red Cap with Wad, Assembled, 90/Case | 90 / Pk | 90 / Cs | Corning® | N/A | per case | |
LC1000-08 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm Blue Cap, Assembled, 90/Case | 90 / Pk | 90 / Cs | Corning® | N/A | per case | |
LC1000-09 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm White Cap, Assembled, 90/Case | 90 / Pk | 90 / Cs | Corning® | N/A | per case | |
LC1000-13 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm Red Cap with Wad, Assembled, Sterile, 90/Case | 90 / Pk | 90 / Cs | Corning® | N/A | per case | |
LC1000-15 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm Blue Cap with Seal, Assembled, Sterile, 90/Case | 90 / Pk | 90 / Cs | Corning® | N/A | per case | |
LC1000-16 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm White Cap with Wad, Assembled, 90/Case | 90 / Pk | 90 / Cs | Corning® | N/A | per case | |
LC1000-23 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 58 mm White Cap with Seal, Assembled, Sterile, 90/Case | 90 / Pk | 90 / Cs | Corning® | N/A | per case | |
LC1020-01 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 55 mm Red Tamper-evident Cap with Wad, Non-assembled, 85/Case | 85 / Pk | 85 / Cs | Corning® | N/A | per case | |
LC1020-03 | Corning® Gosselin™ Square HDPE Bottle, 1 L, Graduated, 55 mm Red Tamper-evident Cap with Wad, Assembled, 85/Case | 85 / Pk | 85 / Cs | Corning® | N/A | per case |