
Costar® 125 mL Traditional Style Polystyrene Storage Bottles with 45 mm Caps
Product Number8388

These 125 mL Costar® disposable polystyrene bottles have smooth sides and are ideal for storage of media, buffers and other aqueous solutions.
- 45 mm polyethylene plug seal cap provides an airtight seal
- Sterile, nonpyrogenic
$105.52 per case
Added to Your Shopping Cart
Details
Product Number | 8388 |
Qty./Pk | 1 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Capacity | 125 mL |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Plug seal |
Cap Material | High density polyethylene |
Bottle Shape | Cylindrical |
Cap Color | Red |
Bottle Feature | Graduated |
Feature | Disposable |
Sterile | Yes |
Application | Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08225002
- Quality Certificate - Lot No.01225001
- Quality Certificate - Lot No.29524003
- Quality Certificate - Lot No.16324002
- Quality Certificate - Lot No.15024001
- Quality Certificate - Lot No.33323004
- Quality Certificate - Lot No.15923003
- Quality Certificate - Lot No.03423002
- Quality Certificate - Lot No.02523001
- Quality Certificate - Lot No.27222010
- Quality Certificate - Lot No.25822009
- Quality Certificate - Lot No.25722008
- Quality Certificate - Lot No.22122007
- Quality Certificate - Lot No.22022006
- Quality Certificate - Lot No.21922005
- Quality Certificate - Lot No.21322004
- Quality Certificate - Lot No.14722003
- Quality Certificate - Lot No.07722002
- Quality Certificate - Lot No.07522001
- Quality Certificate - Lot No.16221003
- Quality Certificate - Lot No.07221002
- Quality Certificate - Lot No.06921001
- Quality Certificate - Lot No.32720009
- Quality Certificate - Lot No.32620008
- Quality Certificate - Lot No.31620007
- Quality Certificate - Lot No.31520006
- Quality Certificate - Lot No.23820005
- Quality Certificate - Lot No.22020004
- Quality Certificate - Lot No.19920003
- Quality Certificate - Lot No.10420002