Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® 1L Traditional Style Polystyrene Storage Bottles with 45 mm Caps
Product Number8396
These 1L Costar® disposable polystyrene bottles have smooth sides and are ideal for storage of media, buffers and other aqueous solutions.
- 45 mm polyethylene plug seal cap provides an airtight seal
- Sterile, nonpyrogenic
Added to Your Shopping Cart
Details
Product Number | 8396 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Capacity | 1000 mL |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Plug seal |
Cap Material | High density polyethylene |
Bottle Shape | Cylindrical |
Cap Color | Red |
Bottle Feature | Graduated |
Feature | Disposable |
Sterile | Yes |
Application | Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01525001
- Quality Certificate - Lot No.30924007
- Quality Certificate - Lot No.30424006
- Quality Certificate - Lot No.23324005
- Quality Certificate - Lot No.08024004
- Quality Certificate - Lot No.07624003
- Quality Certificate - Lot No.07024002
- Quality Certificate - Lot No.06424001
- Quality Certificate - Lot No.11023002
- Quality Certificate - Lot No.06923001
- Quality Certificate - Lot No.32522012
- Quality Certificate - Lot No.32222011
- Quality Certificate - Lot No.31922010
- Quality Certificate - Lot No.31422009
- Quality Certificate - Lot No.22722008
- Quality Certificate - Lot No.22322007
- Quality Certificate - Lot No.22122006
- Quality Certificate - Lot No.15222005
- Quality Certificate - Lot No.03422004
- Quality Certificate - Lot No.03122003
- Quality Certificate - Lot No.02922002
- Quality Certificate - Lot No.02322001
- Quality Certificate - Lot No.21721007
- Quality Certificate - Lot No.15821006
- Quality Certificate - Lot No.15321005
- Quality Certificate - Lot No.07521004
- Quality Certificate - Lot No.06421003
- Quality Certificate - Lot No.05721002
- Quality Certificate - Lot No.02821001
- Quality Certificate - Lot No.31720008