Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 33 mm Polyethylene Filling Cap with a Female MPC Polycarbonate with a 3/8“ (9.5 mm) ID Coupling and a Male MPC Polycarbonate End Cap
Product Number3329

- 33mm polyethylene threaded cap
- Male MPC End Cap with a 3/8" (9.5mm) ID Female MPC Coupling
- Sterilized by gamma irradiation
¥3,107.20 per case
Added to Your Shopping Cart
Details
Product Number | 3329 |
数量/包 | 1 /包 |
数量/箱 | 4 /箱 |
品牌 | Corning® |
盖式样 | 螺旋盖 |
盖材料 | 高密度聚乙烯 |
盖直径 | 33 mm |
盖颜色 | 橙色 |
颜色 | 橙色 |
无菌 | 是 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01224003
- Quality Certificate - Lot No.01224002
- Quality Certificate - Lot No.01224001
- Quality Certificate - Lot No.01024003
- Quality Certificate - Lot No.01024002
- Quality Certificate - Lot No.32023003
- Quality Certificate - Lot No.32023002
- Quality Certificate - Lot No.32023001
- Quality Certificate - Lot No.31023005
- Quality Certificate - Lot No.31023004
- Quality Certificate - Lot No.31023003
- Quality Certificate - Lot No.31023002
- Quality Certificate - Lot No.31023001
- Quality Certificate - Lot No.22123001
- Quality Certificate - Lot No.22022001
- Quality Certificate - Lot No.05622002
- Quality Certificate - Lot No.06121001
- Quality Certificate - Lot No.19520002
- Quality Certificate - Lot No.11820001
- Quality Certificate - Lot No.31019001
- Quality Certificate - Lot No.12419003
- Quality Certificate - Lot No.07219001
- Quality Certificate - Lot No.06519002
- Quality Certificate - Lot No.05019001
- Quality Certificate - Lot No.03419001
- Quality Certificate - Lot No.00319001
- Quality Certificate - Lot No.32518001
- Quality Certificate - Lot No.31118001
- Quality Certificate - Lot No.23318002
- Quality Certificate - Lot No.22918001