text.skipToContent text.skipToNavigation

Falcon® Round Bottom High-clarity Polypropylene Tube

E-mail

  • Widely used and referenced in laboratory protocols
  • Dual position snap-cap prevents sample loss with ease of handling
  • Sterile, nonpyrogenicity tested to less than 0.1 EU/mL (Cat. No. 352002 nonsterile)

The foundation for consistent research results

  • Provide reliable containment of laboratory fluid samples
  • Polypropylene tubes are best suited for applications requiring greater thermal and chemical stability
  • Dual-position snap caps, heavier gauge walls, and unique construction provide a secure, positive seal
  • Medical-style packaging materials
  • 3,000 RCF rating (RCF claims refer to Relative Centrifugal Force measured in g-force for materials with a specific gravity of 1.0, used in an appropriate rotor with correct cushion and safety precautions. Tubes used with organic solvents at temperatures below 0°C may have lower RCF ratings.)
  • 17 x 100 mm tubes have blue printed graduations and white writing patch
  • Tube dimensions and volumes are approximate

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
352002 Falcon® 5 mL Round Bottom PP Test Tube, without Cap, Nonsterile, 1000/Bag   1000 / Pk     1000 / Cs     Falcon®   per case
352018 Falcon® 14 mL Round Bottom PP Test Tube, Graduated, without Cap, Sterile, 125/Pack, 1000/Case   125 / Pk     1000 / Cs     Falcon®   per case
352053 Falcon® 5 mL Round Bottom PP Test Tube, without Cap, Sterile, 125/Pack, 1000/Case   125 / Pk     1000 / Cs     Falcon®   per case