text.skipToContent text.skipToNavigation

Axygen® Automation Tips for Hamilton CO-RE | Microlab® STAR™, STARlet, STARplus, Nimbus®

电子邮件

  • Tip format: 96 tip
  • Tip volume range: 10 µL to 1,000 µL
  • Tip material: Conductive black or clear polypropylene
  • DNase-/RNase-/human gDNA-free
  • Nonpyrogenic
  • Available options:
    • With or without aerosol-resistant filters
    • Nonsterile or sterile
  • Compatible head: 8-channel, 96-probe
  • Rack format: ANSI/SLAS
  • Rack material: Polypropylene


产品

产品编号 产品名称 Qty./Pk Qty./Cs Brand 规格
HT-1000-C-HTR-5 Axygen® 96-well tips, 1000µL, Clear, Non-filtered, Non-sterile, Hanging tip rack (5-pack)   480 / Pk     3840 / Cs     Axygen®   N/A per case
HT-1000-C-HTR-S-5 Axygen® 96-well tips, 1000µL, Clear, Non-filtered, Sterile, Hanging tip rack (5-pack)   480 / Pk     3840 / Cs     Axygen®   N/A per case
HT-1000-CBK-HTR-5 Axygen® 96-well tips, 1000µL, Liquid Level Sensing, Non-filtered, Non-sterile, Hanging tip rack (5-pack)   480 / Pk     3840 / Cs     Axygen®   N/A per case
HT-1000-CBK-HTR-S Axygen® 96-well tips, 1000µL, Liquid Level Sensing, Non-filtered, Sterile, Hanging tip rack (Single-packs)   1536 / Pk     1536 / Cs     Axygen®   N/A per case
HT-1000-CBK-HTRS5 Hamilton, 96-tip N/A per case
联系客户服务部
HTF-1000-CBK-HTR-5 Axygen® 96-well tips, 1000µL, Liquid Level Sensing, Filtered, Sterile   480 / Pk     3840 / Cs     Axygen®   N/A per case
HTF-1000-CBK-HTR-S Axygen® 96-well tips, 1000µL, Liquid Level Sensing, Filtered, Sterile   1536 / Pk     1536 / Cs     Axygen®   N/A per case
HTF-1000-CBKHTRS5 Axygen® 96-well tips, 1000µL, Liquid Level Sensing, Filtered, Sterile, Hanging tip rack (5-pack) N/A per each
联系客户服务部