Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® AxyPrep MAG Plant gDNA - 96 Prep
Product NumberMAG-PLANT-GDNA-S
The AxyPrep Mag Plant gDNA kit is a magnetic beads based purification system that allows rapid and reliable isolation of high quality genomic DNA from a wide variety of plant sample. Up to 96 samples (50mg fresh tissue per sample, or 15mg of dried tissue per sample) can be processed in less than one hour. This kit efficiently eliminates polysaccharide, phenolic compound and enzyme inhibitors with no organic extractions. The kit can be adapted for use on major liquid handling workstations for high throughput processing.
- Simplified extraction process
- Non-alcohol based purification
- High quality and yield of DNA
- Manual and automation friendly
- Compatible with genomic downstream applications: PCR, Sanger and next generation sequencing, fragment analysis, genotyping and SNP detection, and restriction enzyme clean-up
$513.97 per case
Product Number | MAG-PLANT-GDNA-S |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Axygen® |
Application | Diagnostics |
- Quality Certificate - Lot No.11122004
- Quality Certificate - Lot No.20920003
- Quality Certificate - Lot No.21918004
- Quality Certificate - Lot No.14418004
- Quality Certificate - Lot No.24917001
- Quality Certificate - Lot No.24217002
- Quality Certificate - Lot No.10117001
- Quality Certificate - Lot No.10316002
- Quality Certificate - Lot No.10316001
- Quality Certificate - Lot No.04016001
- Quality Certificate - Lot No.33515012
- Quality Certificate - Lot No.25415001
- Quality Certificate - Lot No.24515020