Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well Clear Round Bottom 2 mL Polypropylene Deep Well Plate, 1 per Pack, Sterile, Individually Wrapped
Product NumberP-DW-20-C-S-IND
Axygen® deep well and assay plates are used for sample collection, in vitro growth chambers and long-term storage. Made of polypropylene, they offer excellent chemical resistance and will withstand temperatures down to -80°C.
- 2 mL deep well plate
- ANSI/SLAS 1-2004: Microplates - Footprint Dimensions
- Ultra-flat surface ensures proper sealing with heat sealing film
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹37,948.76 per case
Added to Your Shopping Cart
Details
| Product Number | P-DW-20-C-S-IND |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 30 / Cs |
| Brand | Axygen® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Well Shape | Round |
| Well Volume | 2 mL |
| Sterile | Yes |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24425093
- Quality Certificate - Lot No.24425092
- Quality Certificate - Lot No.24425091
- Quality Certificate - Lot No.24425090
- Quality Certificate - Lot No.00125167
- Quality Certificate - Lot No.00125166
- Quality Certificate - Lot No.34124039
- Quality Certificate - Lot No.33724044
- Quality Certificate - Lot No.32424027
- Quality Certificate - Lot No.25024053
- Quality Certificate - Lot No.24624052
- Quality Certificate - Lot No.24624051
- Quality Certificate - Lot No.19724102
- Quality Certificate - Lot No.34123026
- Quality Certificate - Lot No.32823004
- Quality Certificate - Lot No.22623038
- Quality Certificate - Lot No.22623037
- Quality Certificate - Lot No.00523013
- Quality Certificate - Lot No.23422037
- Quality Certificate - Lot No.23422036
- Quality Certificate - Lot No.14922012
- Quality Certificate - Lot No.14922011
- Quality Certificate - Lot No.14822028
- Quality Certificate - Lot No.14822027
- Quality Certificate - Lot No.14822026
- Quality Certificate - Lot No.14822025
- Quality Certificate - Lot No.14722032
- Quality Certificate - Lot No.30519028
- Quality Certificate - Lot No.15619071
- Quality Certificate - Lot No.15619059