Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 4 mL Volumetric Pipets, Class A, TC/TD, Color-Coded, Colored Graduations
Product Number7103-4
These precision 4 mL PYREX® volumetric pipets are manufactured and calibrated (TC - bottom line) and To Deliver (TD - top line) to specifications for Class A volumetric ware. Pipets are color-coded with colored graduations and calibration lines enameled onto the glass
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 7103-4 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 4 mL |
| Pipet Style | Volumetric |
| Tip Shape | Round |
| Feature | Reusable |
| Tolerance | 0.01 mL |
| Length | 364 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06126070
- Quality Certificate - Lot No.28925021
- Quality Certificate - Lot No.14925007
- Quality Certificate - Lot No.29824027
- Quality Certificate - Lot No.22624016
- Quality Certificate - Lot No.01724017
- Quality Certificate - Lot No.18723014
- Quality Certificate - Lot No.02823002
- Quality Certificate - Lot No.07022040
- Quality Certificate - Lot No.22621011
- Quality Certificate - Lot No.13921002
- Quality Certificate - Lot No.35120032
- Quality Certificate - Lot No.26720185
- Quality Certificate - Lot No.25319085
- Quality Certificate - Lot No.24219019
- Quality Certificate - Lot No.03619004
- Quality Certificate - Lot No.30018001
- Quality Certificate - Lot No.20818046
- Quality Certificate - Lot No.10218004
- Quality Certificate - Lot No.31117070
- Quality Certificate - Lot No.29717023
- Quality Certificate - Lot No.17217063
- Quality Certificate - Lot No.11017070
- Quality Certificate - Lot No.07617016
- Quality Certificate - Lot No.00417016
- Quality Certificate - Lot No.24616009
- Quality Certificate - Lot No.17516003
- Quality Certificate - Lot No.07716018
- Quality Certificate - Lot No.25115056
- Quality Certificate - Lot No.16415023