
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 0.2-10 µL Microvolume Bulk Packed Pipet Tips, (Fits Gilson® and Other Ultra-Micropipettors), Graduated, Natural, Nonsterile, 1,000 Tips/Bag, 10,000 Tips/Case
Product Number4840

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning® polypropylene microvolume pipet tips provide accurate, reliable performance in the 0.2-10 µL range and are designed for use with Gilson® and other popular ultra-micropipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Bulk handheld tips use on average 87% less resin than their pre-racked alternatives.
491,04 € per case
Added to Your Shopping Cart
Details
Product Number | 4840 |
Qty./Pk | 1000 / Pk |
Qty./Cs | 10000 / Cs |
Brand | Corning® |
Tip Format | Bulk pack |
Capacity | 10 µL |
Volume Range | 0.2 - 10 µL |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Color | Natural |
Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21725006
- Quality Certificate - Lot No.12825047
- Quality Certificate - Lot No.12825016
- Quality Certificate - Lot No.12425014
- Quality Certificate - Lot No.12225026
- Quality Certificate - Lot No.09925028
- Quality Certificate - Lot No.06425016
- Quality Certificate - Lot No.06325003
- Quality Certificate - Lot No.35324003
- Quality Certificate - Lot No.35124004
- Quality Certificate - Lot No.34724004
- Quality Certificate - Lot No.34424007
- Quality Certificate - Lot No.21924062
- Quality Certificate - Lot No.21824042
- Quality Certificate - Lot No.21524071
- Quality Certificate - Lot No.21424047
- Quality Certificate - Lot No.16524023
- Quality Certificate - Lot No.16224047
- Quality Certificate - Lot No.15524078
- Quality Certificate - Lot No.09424022
- Quality Certificate - Lot No.09324059
- Quality Certificate - Lot No.09224029
- Quality Certificate - Lot No.09024022
- Quality Certificate - Lot No.08724001
- Quality Certificate - Lot No.08524008
- Quality Certificate - Lot No.08224035
- Quality Certificate - Lot No.08124024
- Quality Certificate - Lot No.08024041
- Quality Certificate - Lot No.07924082
- Quality Certificate - Lot No.07424030